BR-31 : Barometric Relief Damper, Vertical Mount

BR-31 : Barometric Relief Damper, Vertical Mount

Model BR-31 is a pivoted backdraft damper engineered for low-velocity systems. Designed for vertical mounting, it allows horizontal airflow while preventing reverse flow when the fan is off. A discharge-side flange provides secure attachment, and gravity-operated blades deliver dependable, power-free backdraft protection.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Frame Type
Flange on Discharge
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Back Pressure (in. wg.)

2

Maximum Temperature (°F)

180

Maximum Velocity (fpm)

2,000

Relief Type

Barometric

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download