HPR-230 : Industrial Pressure Relief Damper

HPR-230 : Industrial Pressure Relief Damper

The HPR-230 industrial pressure relief damper features a double-flanged channel frame for structural durability and streamlined airfoil blades for efficient, low-resistance airflow. Engineered to relieve excess pressure in HVAC systems and industrial processes, it helps protect ductwork, equipment, and critical components from damaging overpressure events. The HPR-230 delivers dependable pressure management where system reliability and protection are essential.

Product Highlights

Application
Pressure Relief
Frame Type
Flanged Channel
Start Open Pressure
0.25-4.00 in. wg.
Back Pressure (in. wg.)
13.5
Airflow Direction
Horizontal
Vertical Down
Vertical Up
View More Details >

Features

Blades Counterweights External Linkage Frame Paint Finishes
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Relief Pressure (in. wg.)

4

Maximum Velocity (fpm)

5,150

Maximum Temperature (°F)

250

Blade Type

Airfoil

Blade Material

304SS

316SS

Galvanized Steel

Frame Material

304SS

316SS

Galvanized Steel

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download