HBS-330 : Industrial Blast Suppression Damper

HBS-330 : Industrial Blast Suppression Damper

The HBS-330 blast suppression damper is engineered to provide fast, reliable response in high-risk environments. Designed to protect against rapid pressure rises caused by explosions, up to 5.77 psi, it helps safeguard duct systems, equipment, and adjacent spaces from damaging overpressure events. The HBS-330 delivers critical protection where system integrity and personnel safety are paramount.

Product Highlights

Application
Blast Suppression
Frame Type
Flanged Channel
Frame Material
304SS
316SS
Galvanized Steel
Maximum Incident Pressure (psi)
5.77
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Blades External Linkage Frame Paint Finishes
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Incident Pressure (psi)

5.77

Maximum Velocity (fpm)

4,000

Maximum Temperature (°F)

250

Blade Type

Airfoil

Blade Material

304SS

316SS

Galvanized Steel

Codes

GSA-Level C

UFC 4-010-01 (charge weight I at 148 ft.)

UFC 4-010-01 (charge weight II at 82 ft.)

Airflow Direction

Horizontal

Vertical Down

Vertical Up

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

HBS Series Blast Damper Testing