VCD-40 : Low Leakage Extruded Airfoil Control Damper

VCD-40 : Low Leakage Extruded Airfoil Control Damper

The VCD-40 is a low-leakage control damper engineered with blades fully contained within its 4-inch frame, eliminating blade overhang beyond the duct opening. This design allows for direct mounting to a louver, filter frame, or similar component without blade interference, simplifying installation and reducing coordination challenges. The VCD-40 delivers reliable airflow control while providing a clean, compact solution for tight or integrated assembly applications.

Product Highlights

AMCA Leakage Class @ 1 in. wg.
1A
Application
Control
Blade Type
Airfoil
Frame Type
Hat Channel
Reversed Flange
Single Flange
Maximum Pressure Rating (in. wg.)
6
Maximum Velocity (fpm)
6,000
View More Details >

Features

Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

Extruded Aluminum

Blade Orientation

Horizontal

Certifications

AMCA Air Performance

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

California Title 24

Frame Material

Aluminum

Painted

Maximum Temperature (°F)

250

Seals

Blade

Jamb

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

External to Internal Actuator Conversion