VCD-23V : Low Leakage 3V Control Damper, Vertical Blades

VCD-23V : Low Leakage 3V Control Damper, Vertical Blades

The VCD-23V control damper features vertical 3V blade construction with blade and jamb seals for enhanced leakage control and consistent performance. Designed for low to medium pressure and velocity systems, it can be applied as either an automatic control damper or a manual balancing damper. The VCD-23V delivers reliable airflow modulation and improved sealing performance, making it a flexible solution for everyday HVAC control applications.

Product Highlights

AMCA Leakage Class @ 1 in. wg.
1A
Application
Control
Blade Type
3V
Frame Type
Double Flange
Hat Channel
Reversed Flange
Single Flange
Maximum Pressure Rating (in. wg.)
5
Maximum Velocity (fpm)
3,000
View More Details >

Features

Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

304SS

Galvanized Steel

Blade Orientation

Vertical

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

California Title 24

Frame Material

304SS

Galvanized Steel

Maximum Temperature (°F)

250

Seals

Blade

Jamb

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

External to Internal Actuator Conversion Installation