VCD-20 : Control Damper, 3V Blade

VCD-20 : Control Damper, 3V Blade

The VCD-20 is a general-purpose control damper featuring 3V blade construction, engineered for reliable airflow modulation in low to medium pressure and velocity systems. Versatile by design, it can be configured for automatic control or manual balancing applications. The VCD-20 provides dependable performance and straightforward integration, making it a practical solution for everyday HVAC airflow control needs.

Product Highlights

Application
Control
Blade Type
3V
Frame Type
Double Flange
Hat Channel
Reversed Flange
Single Flange
Maximum Pressure Rating (in. wg.)
5
Maximum Velocity (fpm)
3,000
View More Details >

Features

Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

304SS

Galvanized Steel

Blade Orientation

Horizontal

Certifications

AMCA Air Performance

Frame Material

304SS

Galvanized Steel

Maximum Temperature (°F)

250

Seals

None

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

External to Internal Actuator Conversion