SEVCD-33 : Severe Environment Control Damper

SEVCD-33 : Severe Environment Control Damper

The SEVCD-33 is a low-leakage control damper featuring airfoil blade construction and 316 stainless steel components for enhanced corrosion resistance in harsh environments. Engineered for medium to high pressure and velocity systems, its aerodynamic blade design promotes efficient airflow with reduced pressure drop while maintaining tight leakage control. The SEVCD-33 delivers durable, high-performance modulation for demanding applications where reliability and environmental resistance are essential.

Product Highlights

AMCA Leakage Class @ 1 in. wg.
1A
Application
Control
Frame Material
316SS
Frame Type
Double Flange
Hat Channel
Reversed Flange
Single Flange
Maximum Pressure Rating (in. wg.)
8
Maximum Velocity (fpm)
4,000
View More Details >

Features

Actuator Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

316SS

Blade Orientation

Horizontal

Blade Type

Airfoil

Certifications

AMCA Air Leakage and Air Performance

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

California Title 24

Frame Material

316SS

Frame Type

Double Flange

Hat Channel

Reversed Flange

Single Flange

Maximum Temperature (°F)

250

Seals

Blade

Jamb

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

External to Internal Actuator Conversion Installation