HCD-130-LE : Industrial Lab Exhaust Damper

HCD-130-LE : Industrial Lab Exhaust Damper

The HCD-130-LE is purpose-built for laboratory exhaust applications, making it an ideal solution for retrofits in existing lab exhaust units or as a standalone component in custom lab exhaust systems. It is also fully compatible with Greenheck’s Vektor® units, supporting seamless integration and consistent performance. Designed to meet the demands of critical lab environments, the HCD-130-LE delivers reliable airflow control where safety, precision, and system continuity are essential.

Product Highlights

Application
Control
Blade Type
Airfoil
Frame Type
Flanged Channel
Maximum Pressure Rating (in. wg.)
8.5
Maximum Velocity (fpm)
4,000
View More Details >

Features

Actuator Blades External Linkage Frame Paint Finishes Seals
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Pressure Rating (in. wg.)

8.5

Maximum Velocity (fpm)

4,000

Maximum Temperature (°F)

250

Blade Material

304SS

316SS

Galvanized Steel

Frame Material

304SS

316SS

Galvanized Steel

Seals

Blade

Jamb

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download