WD-420 : Non-Motorized Backdraft Damper

WD-420 : Non-Motorized Backdraft Damper

The WD-420 is a non-motorized backdraft damper designed for flexible installation, mounting vertically for intake air applications while preventing reverse flow. Featuring a discharge flange for secure duct connection, it integrates easily into a range of system configurations. The damper opens in response to differential air pressure and closes with spring assistance to ensure reliable sealing when airflow stops. The WD-420 delivers dependable, low-maintenance backdraft protection for intake and vertical airflow applications.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
2
Maximum Velocity (fpm)
2,500
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

Flange on Discharge

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download