Vektor-MD
Vektor-MD utilizes an inline mixed flow fan available in belt or direct drive configuration both with a bifurcated housing, keeping drive components out of the contaminated airstream. The windband and nozzle combination entrain ambient air to assist in the dilution of the contaminated exhaust. Available with up to six fans on a common plenum, the Vektor-MD fan(s) can also be supplied with the Vektor-ERS, energy recovery system.
- 1,500 to 83,000 cfm per fan
- Up to 11.5 in. wg
- Spark C or B resistant construction
Certifications:
UL/cUL Listed for Electrical (UL/cUL 705)
AMCA licensed for FEI, Air, Sound and Induced Flow Performance
- Catalogs
-
Instruction Manuals
- Models Vektor-MH, Vektor-MD and Vektor-MS (#464652 IOM)
- Vektor-M Series Fan to Plenum Fastener Kit (#1016005 IOM)
- Vektor-M Series Nozzle to Stack to Fan Fastener Kit (#1016007 IOM)
- Vektor-M Series Plenum to Curb Fastener Kit (#1016010 IOM)
- Vektor-M Series Roof Curb (#475588 IOM)
- Vektor-M Series VKCURB Fastener Kit (#1016011 IOM)
- Vektor-MD Nozzle Flange, Sizes 36-54 Fastener Kit (#1006008 IOM)
- Vektor-MD Silencer Fastener Kit (#1016009 IOM)
- Vektor-MD Windband to Nozzle Fastener Kit (#1016006 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADVektor-MD
-