CSP-A : Direct Drive Inline Fan

CSP-A : Direct Drive Inline Fan

This direct-drive, inline-mounted fan is engineered for exhaust, supply, or return air applications where low sound levels are critical. It features an insulated galvanized steel housing to attenuate radiated noise and a forward-curved centrifugal wheel for efficient, reliable airflow delivery. Well suited for clean air applications—including intake, exhaust, return, and make-up air—the unit provides quiet, space-efficient performance for commercial HVAC systems.

Product Highlights

Airflow (cfm)
70 to 3,400 cfm
Airflow Direction
Exhaust
Supply
Construction
Ducted Inline
Installation Type
Overhead
Base/Floor
Maximum Static Pressure (in. wg.)
1
Mounting Location
Indoor
View More Details >

Features

Access Panel Acoustic Insulation Backdraft Damper Disconnect Electrical Access Electrical Junction Box Electrical Knockouts Housing Motors Mounting Brackets Outlet Power Pack
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air Performance

UL/cUL 507

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Galvanized Steel

Polypropylene

Impeller Type

Centrifugal

Mounting Orientation

Horizontal

System Requirements

None

Dwelling Unit Ventilation

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Podcast - Bathroom Exhaust