Experience Best-In-Class Product Selection with:

eCAPSeCAPS

GESR

A raised canted equipement support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation.

  • 8, 12 or 14 in. heights
  • 4, 6, or 8 in. widths
Purchase Options: