BVE
BVE Brick Vents are the answer where a fine finish is a prerequisite, where a superior brick vent is required at a minimum cost. The brick vents are designed with a deep louvered overlapping blade and incorporate a 7 x 7 mesh insect screen.
- Submittals
- Catalogs
- Specifications
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Maintenance - Protecting and Repairing the Finish