EHV-550D
Model EHV-550D is a stationary dual-module wind driven rain extruded aluminum louver with horizontal front blades and vertical rear blades designed to protect air intake and exhaust opening in exterior walls. EHV-550D is AMCA 540 Listed for wind-borne debris impact and AMCA 550 Listed for High Velocity Wind Driven Rain and is approved for use in Florida’s High Velocity Hurricane Zone.
- 5 ½-inch depth
- 50% free area (4 ft. x 4 ft.)
- 1083 fpm free area velocity at beginning point of water penetration
- Class A Wind Driven Rain Classification
Certifications:
AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E)
AMCA 550 High Velocity Wind Driven Rain
Florida Test Protocol: TAS 201 Large Missile Impact
Florida Test Protocol: TAS 202 Uniform Static Air Pressure
Florida Test Protocol: TAS 203 Cyclic Wind Loading
- Options and Accessories
- Submittals
- Catalogs
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADEHV-550D
-
- Videos
- Other Product Information
-
Warranty
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Louver Products
- Warranty Statement for Maintenance - Protecting and Repairing the Finish