EDJ-601 : Stationary Louver, J Blade, 6-inch Depth

EDJ-601 : Stationary Louver, J Blade, 6-inch Depth

Model EDJ-601 is an extruded aluminum stationary louver engineered to protect exterior wall intake and exhaust openings while delivering clean architectural lines. Its design incorporates a drainable head, J-style blades, and a sloped sill to promote effective water shedding and dependable performance in typical weather conditions.

Product Highlights

Blade Type
Non-drainable
Frame Depth (Inches)
6
Certifications
AMCA 500-L Water Penetration and Air Performance
Free Area for 4' x 4' (%)
54
Free Area for 4' x 4' (ft square)
8.69
Material
Aluminum
Minimum Size
12 in. W x 16 in. H
Maximum Single Section Size
120 in. W x 120 in. H, Limited to 70 sq. ft.
Beginning Point of Water Penetration (ft/min)
998

Features

Blades Construction Frame
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download