TSU
Model TSU is a configurable, direct gas-fired heating make-up air unit. In addition, constant volume 100% outdoor air operation, recirculation, and VAV airflow arrangements are also available.
- 33,000 to 64,000 cfm and 3 in. wg
- Up to 7,000,000 BTU/hr.
- Optional evaporative cooling
- ETL listed
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
TSU
-
- Videos
- Other Product Information
- Warranty