Overhead HVLS Fan Standard Touchscreen Control :

Overhead HVLS Fan Standard Touchscreen Control :

The standard touchscreen offers both cost-effectiveness and functionality to an HVLS system. The sleek design fits in a standard 2x4 junction box and has an intuitive LCD screen. This controller allows the user to operate up to 3, 5, or 10 fans with any combination of models and sizes giving the user a wide range of flexibility when using the controller. The touchscreen offers password protection along with advanced diagnostics for ease of troubleshooting.

For use with models DC-5, DS-3, and DS-6

Documents

Media

Overhead Fans BMS Troubleshooting

Overhead Fans Cable Testing

Greenheck Standard Touchscreen Control Overview

Overhead Fans Standard Touchscreen Control Overview

Greenheck Overhead Fans Wiring The Fire Alarm Relay

Overhead Fans Wiring The Fire Alarm Relay