Overhead HVLS Fan Advanced Touchscreen Control with BACnet :

Overhead HVLS Fan Advanced Touchscreen Control with BACnet :

The premium option for HVLS fan control, the advanced touchscreen with BACnet offers advanced capabilities for control of an HVLS fan system with the simplicity of an intuitive LCD. This cutting-edge accessory allows the user to group or independently control up to 20 fans with any combination of models and sizes, allowing maximum flexibility and convenience. The advanced touchscreen also supports fan scheduling, password protection, advanced fan diagnostics, and the ability to communicate with a building management system (BMS) through BACnet MS/TP. For added convenience, the advanced touchscreen is available with optional temperature and humidity sensors for automatic operation.

For use with overhead HVLS models DC-5, DS-3, and DS-6

Documents

Media

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 1

Overhead Fans Advanced Touchscreen Software Update - Part 1

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 2

Overhead Fans Advanced Touchscreen Software Update - Part 2

Greenheck Overhead Fans Advanced Touchscreen Additional Features

Overhead Fans Advanced Touchscreen Additional Features

Greenheck Overhead Fans Advanced Touchscreen Hardware Overview

Overhead Fans Advanced Touchscreen Hardware Overview

Greenheck Overhead Fans Advanced Touchscreen Software Overview

Overhead Fans Advanced Touchscreen Software Overview

Greenheck Overhead Fans Advanced Touchscreen Temp Humidity Controller

Overhead Fans Advanced Touchscreen Temp Humidity Controller

Greenheck Overhead Fan Advanced Touchscreen Temp Humidity Sensor

Overhead Fans Advanced Touchscreen Temp Humidity Sensor

Overhead Fans BMS Troubleshooting

Overhead Fans Cable Testing

Greenheck Overhead Fans Wiring The Fire Alarm Relay

Overhead Fans Wiring The Fire Alarm Relay