Greenheck Upblast Power Roof Ventilators Add More Time-Saving Features

August, 2026

Greenheck’s model CUE direct drive upblast power roof ventilators are now available with additional enhancements in sizes 060 to 160 that make these fans even easier to service.

Greenheck CUE Fan
  • A Configurable Curb Cap available in select one-inch increments makes it easy to replace an existing fan with no adapter if curb sizes do not match. It can also fit a larger curb for larger ductwork in new construction.
  • Code requires low-voltage control wiring to be separated from high-voltage power wiring. The Two-Conduit Option allows for code compliance with no need to field-fabricate another wiring conduit chase.

 

Redesigned Model CUE time-saving features include the removable power pack, which makes motor replacement and servicing 50% faster; toolless hood entry, allowing for quick removal of the hood cover with the push of two buttons; and a lower hoodband height for easier access to the motor compartment and serviceable components. All of these features are available in fan sizes 060 to 240.

 

Model CUE upblast power roof ventilators are used in new or replacement fan installations in clean air, restaurants, emergency smoke control, light contaminants, seismic, and high wind and hurricane applications. Model CUE is licensed to bear the AMCA Seal for Fan Energy Index (FEI) and Sound and Air Performance and is UL/cUL705 certified for Power Ventilators, Restaurant Exhaust Appliances, and Smoke Control Systems. A variety of options and accessories are available.

 

For more information, visit: https://www.greenheck.com/products/fans/roof/cue

 

About Greenheck: Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with. To learn more, visit www.greenheck.com or contact Greenheck, PO Box 410, Schofield WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.