New XG-AFL Series Linear Diffusers from Greenheck

January, 2024

Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems. Available in single-section lengths up to 96 inches with one or two slots, versatile XG-AFL Series diffusers can be specified in various frame types and eight border configurations to complement Greenheck Linear Diffusers - XG-AFL Seriesany interior. Combination frames are also available for applications that require two different frame types on a single linear. XG-AFL Series diffusers can be curved to produce a flat, concave, or convex face ceiling unit. Straight or combination pattern controllers are easily adjustable, allowing airflow to be directed horizontally or vertically. A universal plenum designed to work with any of the AFL frames makes duct connection easy allowing for quick installation.

 

For more information on Greenheck XG-AFL Series linear diffusers, visit: www.greenheck.com/products/air-distribution/grilles-registers-diffusers/linear-diffusers-grilles/linear-formations/xg-afl-series

 

About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.