Fan-Powered Air Terminal Units From Greenheck
November, 2024
Greenheck’s fan-powered air terminal unit line includes constant and variable volume models for energy-efficient heating and cooling and improved occupant comfort. XG-FCI-600 constant volume fan-powered terminal units are engineered to provide a balance of quiet operation, minimal footprint, and a broad airflow range with capacities from 200 to 4,400 cfm in six casing
sizes. XG-FVI-500 variable volume fan-powered terminal units, with capacities ranging from 150 to 5,600 cfm in seven casing sizes, provide superior comfort to zones by intermittent parallel fan operation resulting in lower operating costs. Both models are AHRI certified and feature low-leakage construction, high-efficiency single-speed and electronically commutated (EC) motors, and a wide range of control options to suit any application. A removable bottom access panel provides easy access to the fan motor/blower assembly for servicing and single-point electrical connections simplify installation.
Greenheck’s comprehensive air terminal unit line also includes single duct, dual duct, and retrofit models. For more information on Greenheck’s fan-powered air terminal units, visit: https://www.greenheck.com/products/air-distribution/air-terminal-units
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.