Square Ceiling Diffusers From Greenheck
February, 2025
Greenheck’s product line now includes model CDS and CDP square ceiling diffusers making it even easier to specify a complete ventilation system from one supplier. Model CDS three-cone ceiling diffusers feature a round neck to square face design enabling easy duct connection and simple installation. Model CDP architectural square plaque ceiling diffusers feature a single-panel design that blends well with all ceilings. 
Both models provide a true 360° radial horizontal airflow pattern that ensures uniform air distribution with cooling temperature differentials of 18-20°F and 8 to 10 feet ceiling heights. CDS and CDP square face ceiling diffusers are available with a range of standard and custom color finishes and accessories to meet performance and aesthetic requirements.
Greenheck’s comprehensive diffuser line also includes louvered face, perforated ceiling, round, and concentric supply/return models.
For more information on Greenheck’s square ceiling diffusers, visit: https://www.greenheck.com/products/air-distribution/grilles-registers-diffusers/ceiling-diffusers/square-ceiling-diffusers
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.