Greenheck’s Optics-Driven Hood Controls Enhance Kitchen Ventilation
May, 2025
Greenheck now offers factory-installed optics sensors as an enhanced option for its kitchen hoods. Model GKC kitchen ventilation controls feature hood-mounted temperature sensors as standard, which respond five times faster than duct-mounted temperature sensors to modulate airflow. In addition, optics sensors can detect smoke and steam within seconds to trigger the exhaust fans. They can be included in an optional variable volume system capable of turning down fan speeds by up to 50%. The resulting energy savings meet ASHRAE 90.1, IECC 2024, and California Title 24 energy standards. 
Model GKC controls have an easy-to-use color touchscreen display for precise control of fans, make-up air, and lights. This touchscreen can now be added to each hood section, making individual hood light and fan zone control easier. Greenheck’s full line of kitchen ventilation equipment includes exhaust hoods and fans, make-up air, utility distribution systems, fire suppression systems, dedicated outdoor air systems (DOAS), and pollution control units.
For more information on Greenheck’s kitchen ventilation controls, please see our product page:
For more information on Greenheck’s line of kitchen ventilation equipment, visit:
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.