Greenheck Introduces Modular Air Distribution Systems for Operating and Imaging Rooms

March, 2024

Greenheck’s new modular air distribution systems accommodate the specialized medical, mechanical, and electrical considerations of operating and imaging rooms. Incorporating laminar diffuser arrays that simplify coordination during design and installation, these modular systems maximize diffuser coverage over the patient ensuring optimal conditions for medical procedures.

 

Model HLC-MPA modular plenum array utilizes configurable diffuser segments assembled on-site to create a single low-profile diffuser array. This allows engineers to make the most of available ceiling space by eliminating the need to individually duct Greenheck Operating and Imaging Room Systems - Model HLC-MPAeach diffuser. Available in an assortment of sizes, the diffuser segments can be linked together in virtually any combination to cover the surgical site. Optional integrated lighting solutions are available to optimize illumination over the patient.

 

Model HLC-SPA structural modular plenum array is designed to be a turnkey laminar diffuser array that maximizes air cleanliness while reducing design, coordination, and installation time. High-grade structural steel tubing creates a frame that attaches to the building structure and supports all the diffuser modules and includes mounts for both static and movable medical equipment. Structural engineering calculations, on-site installation supervision, and trade coordination are included.

 

Model HLC-HCG heavy-duty ceiling grids seamlessly integrate laminar flow diffusers, equipment booms, and surgical luminaires to create the central diffuser array. Available in customizable configurations to fit any room, HLC-HCG ceiling grid systems allow for diffusers to be placed closer together than surface mounting, maximizing patient coverage and improving air cleanliness within the sterile field.

 

Greenheck operating and imaging room modular air distribution systems are designed to meet FGI, ANSI/ASHRAE Standard 170, and ANSI/IES RP-29-16 requirements. 


For more information, visit https://www.greenheck.com/products/air-distribution/healthcare-laboratory-cleanroom-products/operating-and-imaging-room-systems

 

About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.