VSU : Vertical Direct Gas-Fired Make-Up Air Unit

VSU : Vertical Direct Gas-Fired Make-Up Air Unit

Model VSU is a vertically configured direct gas-fired make-up air unit designed to deliver a broad range of airflow capacities. Its vertical arrangement transfers equipment weight to the ground rather than the roof structure, reducing structural loading and simplifying installation planning. With ground-level access to filters, dampers, and controls, the VSU streamlines start-up, service, and routine maintenance, enhancing safety, accessibility, and long-term operational efficiency.

Product Highlights

Airflow (cfm)
800 to 64,000
Cooling Type
None
Heating Type
Direct Gas
Maximum Static Pressure (in. wg.)
3
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Partial Recirculation
Variable Air Volume
View More Details >

Product Details

Fan Type

Forward-Curved Blower

Heating Capacity

Up to 7,000,000 btu/hr