TSU : Direct Gas-Fired Make-Up Air Unit for Industrial Heating
TSU : Direct Gas-Fired Make-Up Air Unit for Industrial Heating
Model TSU is a configurable direct gas-fired make-up air unit engineered to deliver reliable, high-capacity heating for commercial and industrial applications. It supports constant volume 100% outdoor air operation, as well as recirculation and VAV airflow arrangements, providing flexibility to match ventilation strategy, energy goals, and code requirements.
Product Highlights
| Airflow (cfm) |
33,000 to 64,000
|
|---|---|
| Cooling Type |
Evaporative
None
|
| Heating Type |
Direct Gas
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Variable Air Volume
|