TSF : Non-Tempered Make-Up Air Unit

TSF : Non-Tempered Make-Up Air Unit

Model TSF is a feature-rich make-up air unit designed for industrial and commercial applications requiring reliable ventilation performance. It can be configured for constant volume 100% outdoor air operation or variable air volume (VAV) control to align with system and energy strategies. Optional evaporative cooling is available to enhance comfort and reduce cooling energy consumption in appropriate climates.

Product Highlights

Airflow (cfm)
33,000 to 64,000
Cooling Type
Evaporative
None
Heating Type
None
Maximum Static Pressure (in. wg.)
3
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Variable Air Volume
View More Details >

Features

Arrangement Cooling Dual Blowers
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

ETL

Fan Type

Forward-Curved Blower

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing