MSX : Non-Gas-Fired Make-Up Air Unit

MSX : Non-Gas-Fired Make-Up Air Unit

Model MSX is a highly configurable make-up air unit engineered to meet the demands of diverse commercial and industrial applications. Its modular platform supports a broad range of heating, cooling, and filtration options, allowing performance, indoor air quality, and energy strategies to be tailored to specific project requirements.

Product Highlights

Airflow (cfm)
800 to 48,000
Cooling Type
Chilled Water
Evaporative
None
Packaged DX
Heating Type
Electric Heat
None
Steam
Maximum Static Pressure (in. wg.)
4
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Partial Recirculation
Variable Air Volume
View More Details >

Features

Construction Control Center Cooling Options Dampers Filter Section Heating Options Supply Fan Options Vibration Isolators Weatherhood
Standard
Optional

Select from menu to Highlight feature

Product Details

Cooling Capacity

Direct expansion cooling up to 9,000 cfm

Fan Type

Direct Drive Backward-Curved Plenum

Direct Drive Mixed Flow Plenum

Hybrid-Centrifugal Plenum

Heating Capacity

Up to 220 kW (Electric Heat)

Documents

Media

Hospital

Restaurant

School

Warehouse