IGX : Indirect Gas-Fired Make-Up Air Unit
IGX : Indirect Gas-Fired Make-Up Air Unit
Model IGX is a highly configurable indirect gas-fired heating system built on a modular platform to maximize design flexibility. It supports constant volume 100% outdoor air operation, as well as recirculation and VAV airflow arrangements to align with project ventilation strategies. With available heating, cooling, and airflow capacities suited for a wide range of CFM requirements, the IGX provides a versatile make-up air solution for diverse commercial and industrial applications.
Product Highlights
| Airflow (cfm) |
800 to 15,000
|
|---|---|
| Cooling Type |
Chilled Water
Evaporative
None
|
| Heating Type |
Indirect Gas
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Partial Recirculation
Variable Air Volume
|