DGX : Direct Gas-Fired Make-Up Air Unit

DGX : Direct Gas-Fired Make-Up Air Unit

Model DGX is a highly configurable direct gas-fired heating and cooling system engineered for maximum application flexibility. Its modular platform supports a wide range of configurations, including constant volume, 100% outdoor air, recirculation, and VAV airflow arrangements. The DGX can be equipped with forward-curved, backward-curved, or mixed-flow plenum supply fans, available in either belt-driven or direct-drive configurations, allowing performance and efficiency to be matched precisely to project requirements.

Product Highlights

Airflow (cfm)
800 to 48,000
Cooling Type
Chilled Water
Evaporative
None
Packaged DX
Heating Type
Direct Gas
Maximum Static Pressure (in. wg.)
4
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Partial Recirculation
Variable Air Volume
View More Details >

Features

Cabinet Construction Control Center Cooling Options Dampers Direct Gas-Fired System Filter Section Supply Fan Options Vibration Isolators Weatherhood
Standard
Optional

Select from menu to Highlight feature

Product Details

Cooling Capacity

Chilled water cooling up to 11,700 cfm

Direct evaporative cooling up to 46,250 cfm

Direct expansion cooling up to 9,000 cfm

Fan Type

Direct Drive Backward-Curved Plenum

Direct Drive Mixed Flow Plenum

Hybrid-Centrifugal Plenum

Heating Capacity

Up to 4,800,000 btu/hr

Documents

Media

Direct Fired Make-Up Air (DGX) Startup

Hospital

Restaurant

School

Warehouse