EHH-201 : Wind Driven Rain Louver, Horizontal Blade, 2-inch Depth

EHH-201 : Wind Driven Rain Louver, Horizontal Blade, 2-inch Depth

Model EHH-201 is engineered to protect exterior wall intake and exhaust openings in applications sensitive to water penetration. Featuring a drainable head and horizontal rain-resistant blades, it delivers exceptional resistance to wind driven rain, supporting enhanced building envelope protection in demanding weather conditions.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
2
Certifications
AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain
Free Area for 4' x 4' (%)
39
Free Area for 4' x 4' (ft square)
6.22
Material
Aluminum
Minimum Size
6 in. W x 6. H
Maximum Single Section Size
96 in. W x 84 in. H
Beginning Point of Water Penetration (ft/min)
973

Features

Blades Construction Frame
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing