EAH-690 : Operable Louver, J Blade, 6-inch Depth

EAH-690 : Operable Louver, J Blade, 6-inch Depth

Model EAH-690 is an adjustable extruded aluminum louver featuring a drainable head and J-style blades that open to a full 90° for maximum free area, making it well suited for high-volume exhaust applications. In the closed position, the louver provides tight shutoff against air and weather infiltration. Typically furnished with factory-mounted and factory-adjusted electric actuators, it delivers reliable performance, precise control, and simplified installation.

Product Highlights

Blade Orientation
Horizontal
Blade Type
Non-drainable
Operable Type
Adjustable
Frame Depth (Inches)
6
Certifications
AMCA 500-L Air Performance
Free Area for 4' x 4' (%)
40
Free Area for 4' x 4' (ft square)
6.32
Material
Aluminum
Minimum Size
12 in. W x 16 in. H
Maximum Single Section Size
60 in. W x 96 in. H
Beginning Point of Water Penetration (ft/min)
1,069