EAD-632W : Operable Louver, Drainable Blade, 6-inch Depth

EAD-632W : Operable Louver, Drainable Blade, 6-inch Depth

Model EAD-632W is an adjustable extruded aluminum louver featuring drainable-style blades that operate as a conventional louver when open and provide tight shutoff against air and weather infiltration when closed. Commonly furnished with factory-mounted and factory-adjusted electric actuators, it offers dependable airflow control, enhanced weather protection, and simplified installation.

Product Highlights

Blade Orientation
Horizontal
Blade Type
Drainable
Operable Type
Adjustable
Frame Depth (Inches)
6
Certifications
AMCA 500-L Water Penetration and Air Performance
Free Area for 4' x 4' (%)
57
Free Area for 4' x 4' (ft square)
9.16
Material
Aluminum
Minimum Size
12 in. W x 12 in. H
Maximum Single Section Size
60 in. W x 120 in. H
Beginning Point of Water Penetration (ft/min)
885