EACA-601 : Combination Louver/Damper, Airfoil Blade, 6-inch Depth

EACA-601 : Combination Louver/Damper, Airfoil Blade, 6-inch Depth

Model EACA-601 is an extruded aluminum combination louver-damper featuring drainable-style louver blades, airfoil-style damper blades, and concealed linkage within the jambs for protected operation and a streamlined appearance. In the open position, it performs as a conventional louver; when closed, the airfoil damper blades provide tight shutoff against air and weather infiltration. Commonly supplied with factory-mounted and factory-adjusted electric actuators, it delivers efficient airflow control, low leakage performance, and simplified installation.

Product Highlights

Blade Orientation
Horizontal
Blade Type
Drainable
Operable Type
Combination
Frame Depth (Inches)
6
Certifications
AMCA 500-L Water Penetration and Air Performance
Free Area for 4' x 4' (%)
48
Free Area for 4' x 4' (ft square)
7.68
Material
Aluminum
Minimum Size
12 in. W x 16 in. H
Maximum Single Section Size
60 in. W x 120 in. H
Beginning Point of Water Penetration (ft/min)
1,221

Features

Blades Construction Frame Linkage Seals
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download