EVH-302D : Hurricane Louver, Vertical Blade, 3-inch Depth

EVH-302D : Hurricane Louver, Vertical Blade, 3-inch Depth

Model EVH-302D is a Miami-Dade Qualified and Florida Product Approved stationary vertical blade, extruded aluminum wind driven rain louver engineered to protect exterior wall intake and exhaust openings in hurricane-prone regions. It is AMCA 540 Listed for wind-borne debris impact and AMCA 550 Listed for High Velocity Wind Driven Rain, and is approved for use in Florida’s High Velocity Hurricane Zone (HVHZ), delivering high-performance, code-compliant protection for critical building envelope applications.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
3
Certifications
AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D)
AMCA 550 High Velocity Wind Driven Rain
Florida Test Protocol: TAS 201 Large Missile Impact
Florida Test Protocol: TAS 202 Uniform Static Air Pressure
Florida Test Protocol: TAS 203 Cyclic Wind Loading
Free Area for 4' x 4' (%)
51
Free Area for 4' x 4' (ft square)
8.13
Material
Aluminum
Minimum Size
12 in. W x 12 in. H
Maximum Single Section Size
60 in. W x 96 in. H
Beginning Point of Water Penetration (ft/min)
1,250
Wind Load (PSF)
100

Features

Blades Construction Frame Mounting
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing