EVH-302 : Hurricane Louver, Vertical Blade, 3-inch Depth

EVH-302 : Hurricane Louver, Vertical Blade, 3-inch Depth

Model EVH-302 is designed to safeguard exterior wall intake and exhaust openings in applications where water penetration is a concern. Featuring a drainable head and vertical rain-resistant blades, it provides exceptional resistance to wind driven rain, supporting reliable moisture control and durable building envelope performance.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
3
Certifications
AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D)
AMCA 550 High Velocity Wind Driven Rain
Free Area for 4' x 4' (%)
51
Free Area for 4' x 4' (ft square)
8.13
Material
Aluminum
Minimum Size
12 in. W x 8 in. H
Maximum Single Section Size
60 in. W x 96 in. H
Beginning Point of Water Penetration (ft/min)
1,250
Wind Load (PSF)
25