EHV-550 : Hurricane Louver, Horizontal Blade, 5.5-inch Depth

EHV-550 : Hurricane Louver, Horizontal Blade, 5.5-inch Depth

Model EHV-550 is a stationary dual-module, extruded aluminum wind-driven rain louver engineered to protect exterior wall intake and exhaust openings in severe weather applications. Its horizontal front blades and vertical rear blades enhance moisture separation and weather resistance. The unit is AMCA 540 Listed for wind-borne debris impact and AMCA 550 Listed for High Velocity Wind Driven Rain, delivering high-performance, code-compliant protection for demanding building envelope requirements.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
5.5
Certifications
AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E)
AMCA 550 High Velocity Wind Driven Rain
Free Area for 4' x 4' (%)
50
Free Area for 4' x 4' (ft square)
8.02
Material
Aluminum
Minimum Size
8 in. W x 12 in. H
Maximum Single Section Size
60 in. W x 96 in. H
Beginning Point of Water Penetration (ft/min)
1,083
Wind Load (PSF)
25

Features

Blades Construction Frame
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download