EHH-601DE : Hurricane, Horizontal Blade, 6-inch Depth

EHH-601DE : Hurricane, Horizontal Blade, 6-inch Depth

Model EHH-601DE is a Miami-Dade Qualified and Florida Product Approved stationary horizontal blade, extruded aluminum louver engineered to protect exterior wall intake and exhaust openings in hurricane-prone applications. It is AMCA 540 Listed for wind-borne debris impact and delivers high-performance wind driven rain resistance in accordance with AMCA 500-L. Approved for use in Florida’s High Velocity Hurricane Zone (HVHZ), Model EHH-601DE provides code-compliant protection for critical building envelope applications.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
6
Certifications
AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E)
Florida Test Protocol: TAS 201 Large Missile Impact
Florida Test Protocol: TAS 202 Uniform Static Air Pressure
Florida Test Protocol: TAS 203 Cyclic Wind Loading
Free Area for 4' x 4' (%)
47
Free Area for 4' x 4' (ft square)
7.58
Material
Aluminum
Beginning Point of Water Penetration (ft/min)
1,250
Wind Load (PSF)
150