EDD-401 : Stationary Louver, Dual Drainable Blade, 4-inch Depth

EDD-401 : Stationary Louver, Dual Drainable Blade, 4-inch Depth

Model EDD-401 is an extruded aluminum, stationary drainable louver engineered to protect exterior wall intake and exhaust openings from water penetration. The drainable head and stationary horizontal dual-drainable blades actively collect and channel water into vertical downspouts integrated within the jambs, where it is directed to the sill and discharged by gravity, delivering effective water management and reliable building envelope protection.

Product Highlights

Blade Type
Drainable
Frame Depth (Inches)
4
Certifications
AMCA 500-L Water Penetration and Air Performance
Free Area for 4' x 4' (%)
51
Free Area for 4' x 4' (ft square)
8.22
Material
Aluminum
Minimum Size
12 in. W x 12 in. H
Maximum Single Section Size
120 in. W x 120 in. H, Limited to 70 sq. ft.
Beginning Point of Water Penetration (ft/min)
922

Features

Blades Construction Frame
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download