Wall Or Island Utility Distribution System (UDS) : Quick connect and disconnect of cooking equipment with no service personnel required.

Wall Or Island Utility Distribution System (UDS) : Quick connect and disconnect of cooking equipment with no service personnel required.

Greenheck’s Utility Distribution Systems (UDS) provide a flexible, safe, and streamlined solution for delivering utilities to commercial cooking equipment. By centralizing connections in a factory-built assembly, UDS reduces field labor, minimizes coordination between trades, and shortens installation timelines. These systems offer a cost-effective alternative to contractor-built wall utilities and support future kitchen modifications, allowing appliances to be relocated or added without extensive demolition or rework.

Product Highlights

Application
Island, Serving Two Hoods
Wall Mounted, Serving One Hood
Certifications
NSF Certified – Standard 2
UL/ULC Listed per UL 891
Codes
ASME
Built in accordance to NFPA 96, NFPA 70 / NEC, and the Uniform Pluming Code
NEMA
Installation Type
Field joints bolt to a stainless steel pedestal below the chase, with one utility connection point per type for easy field installation.

Features

Customizable Fast Installation Simplified Coordination
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant