Grease Trapper ESP™ : Pollution Control Unit
Grease Trapper ESP™ : Pollution Control Unit
The Grease Trapper ESP Pollution Control Unit utilizes electrostatic precipitator (ESP) modules combined with carbon filtration to effectively remove grease, smoke, and odors from commercial kitchen exhaust airstreams. This multi-stage approach enhances air quality and reduces rooftop emissions in applications requiring advanced pollution control. The unit is available with integrated UL 300 fire suppression systems to provide coordinated, code-compliant protection.
Product Highlights
| Available Sizes |
Multiple Sizes Available - Maximum CFM ranges from 700 to 13,500
|
|---|---|
| Construction |
Modular
|
| Filter Type |
Electrostatic Precipitator
|
| Installation Type |
Inlet transition fits ductwork on modular mounting rail
|
| Material |
Stainless Steel
|
| Self Cleaning |
Yes
|
| Smoke Removal |
High
|