Grease Trapper ESP™ : Pollution Control Unit

Grease Trapper ESP™ : Pollution Control Unit

The Grease Trapper ESP Pollution Control Unit utilizes electrostatic precipitator (ESP) modules combined with carbon filtration to effectively remove grease, smoke, and odors from commercial kitchen exhaust airstreams. This multi-stage approach enhances air quality and reduces rooftop emissions in applications requiring advanced pollution control. The unit is available with integrated UL 300 fire suppression systems to provide coordinated, code-compliant protection.

Product Highlights

Available Sizes
Multiple Sizes Available - Maximum CFM ranges from 700 to 13,500
Construction
Modular
Filter Type
Electrostatic Precipitator
Installation Type
Inlet transition fits ductwork on modular mounting rail
Material
Stainless Steel
Self Cleaning
Yes
Smoke Removal
High

Features

Automatic Wash Down Control Cabinet Detergent Control Center Detergent Injection Manifold Drain Outlet Impingement Filter Inlet Hot Water Connection Inlet Transition Integral Mounting Rails Modular Design Plug-and-Play Cables Power Pack Prepiped Toolless Access Utility Set V-bank Carbon Trays
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant