Grease Trapper : Mechanical Filtration Unit

Grease Trapper : Mechanical Filtration Unit

The Grease Trapper pollution control unit utilizes a three-stage mechanical filtration system to effectively remove grease and smoke particles from kitchen exhaust air while maintaining an economical first cost. Designed to reduce rooftop grease accumulation and improve overall system cleanliness, it provides practical pollution control for commercial kitchen applications. The unit is available with integrated UL 300 fire suppression systems to support code-compliant, coordinated protection.

Product Highlights

Available Sizes
Multiple Sizes Available - Maximum CFM ranges from 1,650 to 27,000
Construction
Modular
Filter Type
Mechanical Filtration
Installation Type
Inlet transition fits ductwork on modular mounting rail
Material
Stainless Steel
Self Cleaning
No
Smoke Removal
Low

Features

MERV 15 Final Filter Carbon Trays Inlet Transition MERV 8 Pleated Filters Metal Mesh Filters Modular Design Multiple Drains Pressure Switch Utility Set
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant