Standard Baffle Filter : Grease Removal Filter
Standard Baffle Filter : Grease Removal Filter
The Standard Baffle Filter is the industry-standard solution for grease removal in commercial kitchen ventilation systems. Designed for light to moderate grease applications, it uses an S-shaped baffle plate design to separate grease from the exhaust airstream through directional airflow changes and inertial impaction. As grease is removed, it drains from the filter into the hood’s grease management system, helping reduce buildup in ductwork, improve fire safety, and protect exhaust fans and downstream components. Constructed of durable stainless steel, the filter provides corrosion resistance, long service life, and consistent performance while supporting easy installation, removal, and routine cleaning.
Product Highlights
| Application |
General commercial kitchen exhaust systems
Light to moderate grease applications
Standard-duty cooking operations
|
|---|---|
| Key Advantages |
Durable, corrosion-resistant stainless steel
Removable for easy cleaning and maintenance
S-shaped baffle plate grease separation
|
| Performance |
28% (8 micron) or 16% (3 micron) grease removal efficiency
Tested to ASTM F2519-2005
Static pressure: 0.5 to 0.6 in. wg. (9 x 4 foot hood at 2050 CFM)
|
| Certifications |
UL 1046 Classified
NSF Certified
|
| Typical Appliances |
Food Warmers
Pizza Ovens
Ranges, Ovens & Steamers
|