Grease X-Tractorâ„¢ Filter : High-Efficiency Centrifugal Grease Filter

Grease X-Tractorâ„¢ Filter : High-Efficiency Centrifugal Grease Filter

The Grease X-Tractor™ is a high-efficiency centrifugal grease filter designed for commercial kitchen exhaust hoods, ideal for medium to heavy grease applications, including solid fuel cooking. Exhaust air enters through angled inlets and is directed into a series of hollow columns, creating continuous air rotation that uses centrifugal force to separate grease from the airstream. Extracted grease collects on internal surfaces and drains from the filter, while cleaned air exits through the rear. With grease removal efficiency up to 69% at 8 microns, it helps reduce buildup in ductwork and on rooftop equipment, improving system cleanliness and fire safety. The filter is durable, removable, and easy to clean in a commercial dishwasher or jet sink.

Product Highlights

Application
High-use commercial kitchens
Medium to heavy grease cooking operations
Retrofit upgrades standard filters
Solid fuel cooking applications
Key Advantages
Consistent airflow and performance
Durable, removable construction for easy cleaning
High-efficiency centrifugal grease removal
Reduces duct and rooftop grease buildup
Certifications
UL 1046 Classified
Spark Arrestor Certified
Performance
69% (8 microns) or 51% (3 microns) grease removal efficiency
Tested to ASTM F2519-2005
Static pressure: 0.7 to 0.8 in. wg. (9 x 4 foot hood at 2050 CFM)
Typical Appliances
Combination Ovens
Fryers & Griddles
Upright Broilers
Wood-fired Ovens, Grills, Charboilers, & Smokers

Documents