Grease Grabberâ„¢ Filter : Multi-Stage Filtration System
Grease Grabberâ„¢ Filter : Multi-Stage Filtration System
The Grease Grabber™ multi-stage filtration system is engineered for heavy grease applications requiring maximum filtration performance. By combining the Grease X-Tractor™ primary filter with the Grease Grabber™ secondary filter, it captures grease particles down to 5 microns and larger for near-complete removal from the airstream. The first stage uses centrifugal force to remove larger particles, while the second stage utilizes a packed bead bed to capture fine particulate not removed by conventional filtration. This dual-stage design significantly reduces grease accumulation in ductwork and on rooftop equipment, helping lower maintenance requirements and improve overall system cleanliness.
Product Highlights
| Application |
Heavy grease commercial cooking applications
High-volume or extended-hour operations
Kitchens requiring maximum grease removal efficiency
|
|---|---|
| Key Advantages |
Dual-stage filtration for enhances grease capture
Helps lower cleaning and maintenance frequency
Reduces duct and rooftop grease accumulation
Removes fine particles down to 5 microns
|
| Certifications |
UL 1046 Classified
NSF Certified
|
| Performance |
Up to 100% grease removal efficiency (≥ 5 micron)
Tested to ASTM F2519-2005
Static Pressure: 1.1 to 1.3 in. wg. (9 x 4 foot hood at 2050 CFM)
|
| Typical Appliances |
Char-Broilers
Upright Broilers
Wok Ranges & Chain Broilers
|