Ansul R-102 Overlapping : Overlapping Fire Suppression System

Ansul R-102 Overlapping : Overlapping Fire Suppression System

An overlapping fire suppression system positions discharge nozzles at regular intervals along the length of the hood, creating overlapping cones of protection across the entire cooking line. This design delivers comprehensive coverage while maintaining flexibility, allowing kitchen equipment to be relocated or reconfigured without requiring major system modifications. Available features include metal blow-off caps for high-heat applications, horn/strobes for combined visual and audible emergency notification, and K-Class handheld extinguishers to support coordinated, code-compliant fire protection in commercial kitchen environments.

Product Highlights

Certifications
ABS — American Bureau of Shipping
UL/ULC Listed per UL 300
Codes
Meets requirements of NFPA 17A
Meets requirements of NFPA 96
New York City Department of Buildings (MEA)
Coverage Area
Overlapping
Detection Type
Mechanical - Fusible Link

Features

Flexible Non-Corrosive Operation
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant