Ansul R-102 : Appliance-Specific Fire Suppression System

Ansul R-102 : Appliance-Specific Fire Suppression System

In an appliance-specific fire suppression system, nozzles and their placement are selected based on the exact type and configuration of cooking equipment being protected. By targeting only the appliances that present a fire risk, this approach provides a highly cost-effective solution without overdesigning the system. Stainless steel agent tank enclosures enhance durability and corrosion resistance, while flexible agent distribution allows precise routing to match the kitchen layout—supporting reliable, application-specific protection.

Product Highlights

Certifications
ABS — American Bureau of Shipping
UL/ULC Listed per UL 300
Codes
Meets requirements of NFPA 17A
Meets requirements of NFPA 96
New York City Department of Buildings (MEA)
Coverage Area
Appliance Specific
Detection Type
Mechanical - Fusible Link

Features

Non-Corrosive Operation
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Ansul R102 Fire Suppression

Restaurant