Ansul Piranha : Dual-Agent Fire Suppression System

Ansul Piranha : Dual-Agent Fire Suppression System

Dual-agent fire suppression systems combine a wet chemical agent and water to provide layered fire protection. Upon activation, the chemical agent discharges first to rapidly suppress the fire, followed by water to cool the hazard area and help prevent reflash. Available in both appliance-specific and full-flood configurations, dual-agent systems offer flexible protection strategies to match varying kitchen layouts, hazard levels, and operational requirements.

Product Highlights

Certifications
ABS — American Bureau of Shipping
UL/ULC Listed per UL 300
Codes
Meets requirements of NFPA 17A
Meets requirements of NFPA 96
New York City Department of Buildings (MEA)
Coverage Area
Overlapping
Detection Type
Mechanical - Fusible Link

Features

Flexible Two-Part Suppression
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Ansul Piranha Fire Suppression

Restaurant