Amerex Zone Defense : Full-Flood Overlapping Fire Suppression System

Amerex Zone Defense : Full-Flood Overlapping Fire Suppression System

Full flood/overlapping restaurant fire suppression systems are designed to protect kitchens where appliance layouts frequently change—such as equipment that is moved for cleaning, reconfigured, or replaced to support evolving menus. By providing overlapping discharge coverage across the entire hazard area, the system maintains consistent protection regardless of appliance position. This approach offers a cost-effective solution for medium- and heavy-duty cooking lines requiring broader, more flexible fire protection without the need for constant system reconfiguration.

Product Highlights

Certifications
ABS — American Bureau of Shipping
UL/ULC Listed per UL 300
Codes
Meets requirements of NFPA 17A
Meets requirements of NFPA 96
New York City Department of Buildings (MEA)
Coverage Area
Overlapping

Features

Electronic Detection Flexible Non-Corrosive Pre-pressurized Tanks
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant